AL-KPC80 Aluminum Soft Jaw For Kitagawa KPC【3 Pieces Per Package】

AL-KPC80 Aluminum Soft Jaw For Kitagawa KPC

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-KPC80-H19
AL-KPC80-H25
AL-KPC80-H38
AL-KPC80-H50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension H
(mm)

3 Pieces Per Package

13 Day(s) or more 19

3 Pieces Per Package

13 Day(s) or more 25

3 Pieces Per Package

13 Day(s) or more 38

3 Pieces Per Package

13 Day(s) or more 50

Loading...

  1. 1

Basic Information

Dimension A(mm) 38.4 Dimension F(mm) 26 Dimension B(mm) 19
Shape Fig.-6 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)