AL- Aluminum Soft Jaw For Hitachi NR Hydraulic And Pneumatic Equipment【3 Pieces Per Package】

AL- Aluminum Soft Jaw For Hitachi NR Hydraulic And Pneumatic Equipment

Click this image to zoom it.

Move the mouse over the image to zoom

  • AL- Aluminum Soft Jaw For Hitachi NR Hydraulic And Pneumatic Equipment
  • AL- Aluminum Soft Jaw For Hitachi NR Hydraulic And Pneumatic Equipment

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-HN8-H60-P1.5
AL-M6-P1.5
AL-M8-P1.5
AL-M10-H60-P1.5-BP32
AL-M10-P1.5-BP32
AL-N6-H60-P1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)
Shape

3 Pieces Per Package

13 Day(s) or more 9060146253645--Fig.-1

3 Pieces Per Package

13 Day(s) or more 8034113.52527.542510Fig.-2

3 Pieces Per Package

13 Day(s) or more 90401452536452025Fig.-2

3 Pieces Per Package

13 Day(s) or more 103601663240502515Fig.-2

3 Pieces Per Package

13 Day(s) or more 103481663240502515Fig.-2

3 Pieces Per Package

13 Day(s) or more 8060113.52527.543430.5Fig.-2

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)