• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AL-MSE Aluminum Soft Jaw For Soul Scroll Chucks【3 Pieces Per Package】

AL-MSE Aluminum Soft Jaw For Soul Scroll Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-MSE6
AL-MSE6-H60
AL-MSE7
AL-MSE7-H60
AL-MSE9
AL-MSE9-H60
AL-MSE10
AL-MSE10-H60
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension I
(mm)
Dimension L
(mm)

3 Pieces Per Package

13 Day(s) or more 77357.94382621.512.715

3 Pieces Per Package

13 Day(s) or more 77607.94382621.512.715

3 Pieces Per Package

13 Day(s) or more 92387.94442826.3512.715

3 Pieces Per Package

13 Day(s) or more 92607.94442826.3512.715

3 Pieces Per Package

13 Day(s) or more 1074512.7543429.519.0220

3 Pieces Per Package

13 Day(s) or more 1076012.7543429.519.0220

3 Pieces Per Package

13 Day(s) or more 1075012.7543629.519.0220

3 Pieces Per Package

13 Day(s) or more 1076012.7543629.519.0220

Loading...

  1. 1

Basic Information

Dimension E(mm) 4 Shape Fig.-3 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)