• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

AL-HF Aluminum Soft Jaw For Nikko Hydraulic And Pneumatic Equipment【3 Pieces Per Package】

AL-HF Aluminum Soft Jaw For Nikko Hydraulic And Pneumatic Equipment

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL-HF-AL-N5-P1.5
AL-HF-AL-N6-H60-P1.5
AL-HF-AL-N6-P1.5
AL-HF-AL-N8-H60-P1.5
AL-HF-AL-N8-P1.5
AL-HF-AL-N10-H60-P1.5
AL-HF-AL-N10-P1.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)

3 Pieces Per Package

13 Day(s) or more 6034113.5172631321

3 Pieces Per Package

13 Day(s) or more 8060113.52527.543430.5

3 Pieces Per Package

13 Day(s) or more 8035113.52527.543430.5

3 Pieces Per Package

13 Day(s) or more 10360143.53034491236

3 Pieces Per Package

13 Day(s) or more 10340143.53034491236

3 Pieces Per Package

13 Day(s) or more 11060204.53044571538

3 Pieces Per Package

13 Day(s) or more 11050204.53044571538

Loading...

  1. 1

Basic Information

Pitch(mm) 1.5 Shape Fig.-2 Material Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)