Iron Master & Slave Soft Jaw【3 Pieces Per Package】

Iron Master & Slave Soft Jaw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Iron Master & Slave Soft Jaw
  • Iron Master & Slave Soft Jaw

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KOZUME8
KOZUME10
OYAZUME8
OYAZUME10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPitch
(mm)
Dimension A
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
Dimension M
(mm)
Dimension P
(mm)
Dimension Q
(mm)
Shape

3 Pieces Per Package

14 Day(s) or more -36355-4525.5--2-1711Fig.-10

3 Pieces Per Package

14 Day(s) or more -40405-4829.5--2-1711Fig.-10

3 Pieces Per Package

14 Day(s) or more 1.597146253552223212202013Fig.-9

3 Pieces Per Package

14 Day(s) or more 1.5120166304060223615202013Fig.-9

Loading...

  1. 1

Basic Information

Dimension H(mm) 40 Dimension N(mm) 10.5 Material Iron

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)