(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball End L-Shaped Torx Key

Click this image to zoom it.

Move the mouse over the image to zoom

Ball End L-Shaped Torx Key

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· An L-shaped long type ball end Torx key.
· Chrome vanadium steel. Whole body tempered, manganese phosphate treatment.
· Torx screws can be turned at a 25° angle in hard to reach places.

(i)Caution

  • The image shown is a representative image.

Basic Specifications

Part Number
Standards for Tip Shape

Refine by

  • T9
  • T10
  • T15
  • T20
  • T25
  • T27
  • T30
  • T40
  • T45
  • T50
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 111
  • 121
  • 136
  • 148
  • 163
  • 176
  • 191
  • 210
  • 232
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T9
111
10 Day(s) or more
-

Part Number : 366BET9
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T9
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    111
  • Width Across Flat(mm)
    7/64"
  • Length Below Head(mm)
    21
T10
121
16 Day(s) or more
-

Part Number : 366BET10
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    121
  • Width Across Flat(mm)
    1/8"
  • Length Below Head(mm)
    23
T15
136
10 Day(s) or more
-

Part Number : 366BET15
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T15
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    136
  • Width Across Flat(mm)
    9/64"
  • Length Below Head(mm)
    27
T20
148
10 Day(s) or more
-

Part Number : 366BET20
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T20
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    148
  • Width Across Flat(mm)
    5/32"
  • Length Below Head(mm)
    29
T25
163
10 Day(s) or more
-

Part Number : 366BET25
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T25
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    163
  • Width Across Flat(mm)
    3/16"
  • Length Below Head(mm)
    33
T27
176
10 Day(s) or more
-

Part Number : 366BET27
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T27
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    176
  • Width Across Flat(mm)
    7/32"
  • Length Below Head(mm)
    36
T30
191
10 Day(s) or more
-

Part Number : 366BET30
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T30
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    191
  • Width Across Flat(mm)
    1/4"
  • Length Below Head(mm)
    38
T40
210
10 Day(s) or more
-

Part Number : 366BET40
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T40
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    210
  • Width Across Flat(mm)
    5/16"
  • Length Below Head(mm)
    43
T45
232
10 Day(s) or more
-

Part Number : 366BET45
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T45
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    232
  • Width Across Flat(mm)
    3/8"
  • Length Below Head(mm)
    50
T50
232
10 Day(s) or more
-

Part Number : 366BET50
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type (Configuration)
    L-shaped Wrench
  • Standards for Tip Shape
    T50
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    232
  • Width Across Flat(mm)
    3/8"
  • Length Below Head(mm)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)