(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soft Jaw For SBS Small-Diameter (Iron/Aluminum) Kitagawa Scroll Chucks【3 Pieces Per Package】

Soft Jaw For SBS Small-Diameter (Iron/Aluminum) Kitagawa Scroll Chucks

A wide range of lineup. SBS Small Diameter (Steel/Aluminum) for Kitagawa Scroll Chuck

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBS-9S-H48
SBS-10S-H52
SBS-12S-H54
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension G
(mm)
Dimension I
(mm)

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 94810032485454

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 105211035525459

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1254125405463.567

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Kitagawa
Dimension D(mm) 12.7 Dimension E(mm) 3 Dimension F(mm) 4
Dimension H(mm) M12 Dimension K(mm) 3 Mounting bolt hole dimensions(mm) 20
Dimension J(mm) 19.02 Jaw shape Small diameter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)