(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Label Sticker [Also For Printers] High-Grade Type, A4, With Margins On Four Sides

Label Sticker [Also For Printers] High-Grade Type, A4, With Margins On Four Sides

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· This is a label that can be comfortably applied and employs a highly white, high-quality paper that is of the proper thickness and sets off the print.
· Allows you to print with different printers.
· It can be used hassle-free because it can be filled out with different writing tools.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Basic Specifications

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4 size, 44 pcs.
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752442
  • Label thickness(mm)
    0.13
  • With pieces
    44 pcs. (4 columns × 11 rows)
  • Piece size(mm)
    48.3 × 25.4
  • Whiteness(%)
    98
  • Inner capacity
    20 sheets (880 pcs.)
Part Number
Inner capacity

Refine by

  • 20 sheets (880 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 sheets (880 pcs.)
12 Day(s)
-

Part Number : 75244
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 20 sheets (880 pcs.)

Specificationtitle

  • Product Type
    Film/Sheet
  • Form
    Cut Paper
  • Type details
    Matte paper, A4 size, 44 pcs.
  • Color
    White
  • Size
    A4 size (210 × 297 mm)
  • Thickness(mm)
    0.19 (175 g/m²)
  • JAN code
    4906186752442
  • Label thickness(mm)
    0.13
  • With pieces
    44 pcs. (4 columns × 11 rows)
  • Piece size(mm)
    48.3 × 25.4
  • Whiteness(%)
    98

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)