(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

KOT Compact Pressure Gauge, SUS Type, Rimless Type (A)

KOT Compact Pressure Gauge, SUS Type, Rimless Type (A)

[Features]
· Compact design using stainless steel for wetted parts.
· The compact and lightweight design enables mounting in small spaces.
[Applications]
· This product can measure corrosive fluids.

(i)Caution

  • The product image is a representative image of the product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AT-G1/4-50X0.1MPA-AKA
AT-G1/4-50X0.2MPA-AKA
AT-G1/4-50X0.3MPA-AKA
AT-G1/4-50X0.4MPA-AKA
AT-G1/4-50X0.5MPA-AKA
AT-G1/4-50X0.6MPA-AKA
AT-G1/4-50X0.7MPA-AKA
AT-G1/4-50X0.16MPA-AKA
AT-G1/4-50X0.25MPA-AKA
AT-G1/4-50X1MPA-AKA
AT-G1/4-50X1.6MPA-AKA
AT-G1/4-50X2MPA-AKA
AT-G1/4-50X2.5MPA-AKA
AT-G1/4-50X3MPA-AKA
AT-G1/4-50X3.5MPA-AKA
AT-G1/4-50X4MPA-AKA
AT-G1/4-50X5MPA-AKA
AT-G1/4-50X6MPA-AKA
AT-G1/4-50X7MPA-AKA
AT-G1/4-50X10MPA-AKA
AT-R1/4-50X0.1MPA-AKA
AT-R1/4-50X0.2MPA-AKA
AT-R1/4-50X0.3MPA-AKA
AT-R1/4-50X0.4MPA-AKA
AT-R1/4-50X0.5MPA-AKA
AT-R1/4-50X0.6MPA-AKA
AT-R1/4-50X0.7MPA-AKA
AT-R1/4-50X0.16MPA-AKA
AT-R1/4-50X0.25MPA-AKA
AT-R1/4-50X1MPA-AKA
AT-R1/4-50X1.6MPA-AKA
AT-R1/4-50X2MPA-AKA
AT-R1/4-50X2.5MPA-AKA
AT-R1/4-50X3MPA-AKA
AT-R1/4-50X3.5MPA-AKA
AT-R1/4-50X4MPA-AKA
AT-R1/4-50X5MPA-AKA
AT-R1/4-50X6MPA-AKA
AT-R1/4-50X7MPA-AKA
AT-R1/4-50X10MPA-AKA
AT-R1/8-50X0.1MPA-AKA
AT-R1/8-50X0.2MPA-AKA
AT-R1/8-50X0.3MPA-AKA
AT-R1/8-50X0.4MPA-AKA
AT-R1/8-50X0.5MPA-AKA
AT-R1/8-50X0.6MPA-AKA
AT-R1/8-50X0.7MPA-AKA
AT-R1/8-50X0.16MPA-AKA
AT-R1/8-50X0.25MPA-AKA
AT-R1/8-50X1MPA-AKA
AT-R1/8-50X1.6MPA-AKA
AT-R1/8-50X2MPA-AKA
AT-R1/8-50X2.5MPA-AKA
AT-R1/8-50X3MPA-AKA
AT-R1/8-50X3.5MPA-AKA
AT-R1/8-50X4MPA-AKA
AT-R1/8-50X5MPA-AKA
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code
1 Piece(s) 11 Day(s) or more G1/40.1KOT-216A-0.1MPA4589528135068
1 Piece(s) 15 Day(s) or more G1/40.2KOT-216A-0.2MPA4589528135075
1 Piece(s) 21 Day(s) or more G1/40.3KOT-216A-0.3MPA4589528135082
1 Piece(s) 21 Day(s) or more G1/40.4KOT-216A-0.4MPA4589528135099
1 Piece(s) 15 Day(s) or more G1/40.5KOT-216A-0.5MPA4589528135105
1 Piece(s) 15 Day(s) or more G1/40.6KOT-216A-0.6MPA4589528135112
1 Piece(s) 21 Day(s) or more G1/40.7KOT-216A-0.7MPA4589528135129
1 Piece(s) 21 Day(s) or more G1/40.16KOT-216A-0.16MPA4589528135044
1 Piece(s) 21 Day(s) or more G1/40.25KOT-216A-0.25MPA4589528135051
1 Piece(s) 21 Day(s) or more G1/41KOT-216A-1MPA4589528135136
1 Piece(s) 15 Day(s) or more G1/41.6KOT-216A-1.6MPA4589528135211
1 Piece(s) 21 Day(s) or more G1/42KOT-216A-2MPA4589528135143
1 Piece(s) 21 Day(s) or more G1/42.5KOT-216A-2.5MPA4589528135228
1 Piece(s) 21 Day(s) or more G1/43KOT-216A-3MPA4589528135150
1 Piece(s) 21 Day(s) or more G1/43.5KOT-216A-3.5MPA4589528135235
1 Piece(s) 21 Day(s) or more G1/44KOT-216A-4MPA4589528135167
1 Piece(s) 21 Day(s) or more G1/45KOT-216A-5MPA4589528135174
1 Piece(s) 21 Day(s) or more G1/46KOT-216A-6MPA4589528135181
1 Piece(s) 21 Day(s) or more G1/47KOT-216A-7MPA4589528135198
1 Piece(s) 21 Day(s) or more G1/410KOT-216A-10MPA4589528135204
1 Piece(s) 15 Day(s) or more R1/40.1KOT-716A-0.1MPA4589528135488
1 Piece(s) 15 Day(s) or more R1/40.2KOT-716A-0.2MPA4589528135495
1 Piece(s) 15 Day(s) or more R1/40.3KOT-716A-0.3MPA4589528135501
1 Piece(s) 16 Day(s) or more R1/40.4KOT-716A-0.4MPA4589528135518
1 Piece(s) 15 Day(s) or more R1/40.5KOT-716A-0.5MPA4589528135525
1 Piece(s) 15 Day(s) or more R1/40.6KOT-716A-0.6MPA4589528135532
1 Piece(s) 21 Day(s) or more R1/40.7KOT-716A-0.7MPA4589528135549
1 Piece(s) 21 Day(s) or more R1/40.16KOT-716A-0.16MPA4589528135464
1 Piece(s) 21 Day(s) or more R1/40.25KOT-716A-0.25MPA4589528135471
1 Piece(s) 15 Day(s) or more R1/41KOT-716A-1MPA4589528135556
1 Piece(s) 15 Day(s) or more R1/41.6KOT-716A-1.6MPA4589528135631
1 Piece(s) 15 Day(s) or more R1/42KOT-716A-2MPA4589528135563
1 Piece(s) 21 Day(s) or more R1/42.5KOT-716A-2.5MPA4589528135648
1 Piece(s) 21 Day(s) or more R1/43KOT-716A-3MPA4589528135570
1 Piece(s) 21 Day(s) or more R1/43.5KOT-716A-3.5MPA4589528135655
1 Piece(s) 21 Day(s) or more R1/44KOT-716A-4MPA4589528135587
1 Piece(s) 21 Day(s) or more R1/45KOT-716A-5MPA4589528135594
1 Piece(s) 21 Day(s) or more R1/46KOT-716A-6MPA4589528135600
1 Piece(s) 21 Day(s) or more R1/47KOT-716A-7MPA4589528135617
1 Piece(s) 21 Day(s) or more R1/410KOT-716A-10MPA4589528135624
1 Piece(s) 21 Day(s) or more R1/80.1KOT-616A-0.1MPA4589528135273
1 Piece(s) 21 Day(s) or more R1/80.2KOT-616A-0.2MPA4589528135280
1 Piece(s) 21 Day(s) or more R1/80.3KOT-616A-0.3MPA4589528135297
1 Piece(s) 21 Day(s) or more R1/80.4KOT-616A-0.4MPA4589528135303
1 Piece(s) 21 Day(s) or more R1/80.5KOT-616A-0.5MPA4589528135310
1 Piece(s) 21 Day(s) or more R1/80.6KOT-616A-0.6MPA4589528135327
1 Piece(s) 21 Day(s) or more R1/80.7KOT-616A-0.7MPA4589528135334
1 Piece(s) 21 Day(s) or more R1/80.16KOT-616A-0.16MPA4589528135259
1 Piece(s) 21 Day(s) or more R1/80.25KOT-616A-0.25MPA4589528135266
1 Piece(s) 21 Day(s) or more R1/81KOT-616A-1MPA4589528135341
1 Piece(s) 21 Day(s) or more R1/81.6KOT-616A-1.6MPA4589528135426
1 Piece(s) 21 Day(s) or more R1/82KOT-616A-2MPA4589528135358
1 Piece(s) 21 Day(s) or more R1/82.5KOT-616A-2.5MPA4589528135433
1 Piece(s) 21 Day(s) or more R1/83KOT-616A-3MPA4589528135365
1 Piece(s) 21 Day(s) or more R1/83.5KOT-616A-3.5MPA4589528135440
1 Piece(s) 21 Day(s) or more R1/84KOT-616A-4MPA4589528135372
1 Piece(s) 21 Day(s) or more R1/85KOT-616A-5MPA4589528135389

Loading...

  1. 1

Basic Information

Product Type Small pressure gauge Application Other Case size(ømm) 50
Accuracy ±1.6% F.S Case type A Connection port type T
Case material Iron Chrome Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)