(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hisago Tamperproof Sticker That Is Destroyed When Removed

Click this image to zoom it.

Move the mouse over the image to zoom

Hisago Tamperproof Sticker That Is Destroyed When Removed

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· If unsealed, leaving a mark behind, it can be identified.

Basic Specifications

  • Product Type
    Card
  • Type details
    2-form
  • Size(mm)
    A6 (105 × 148)
  • Label size(mm)
    95 × 66
  • Paper thickness(mm)
    0.27
  • JAN code
    4902668590908
  • Label thickness(mm)
    0.1
  • Basis weight(g/m²)
    335
  • Mass(g)
    60
  • Inner capacity
    1 pack (10 sheets)
Part Number
Inner capacity

Refine by

  • 1 pack (10 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (10 sheets)
12 Day(s)
-

Part Number : OP2428
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pack (10 sheets)

Specificationtitle

  • Product Type
    Card
  • Type details
    2-form
  • Size(mm)
    A6 (105 × 148)
  • Label size(mm)
    95 × 66
  • Paper thickness(mm)
    0.27
  • JAN code
    4902668590908
  • Label thickness(mm)
    0.1
  • Basis weight(g/m²)
    335
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support