• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Arcland Sakamoto Double-sided Metal Plate

Arcland Sakamoto Double-sided Metal Plate

Click this image to zoom it.

Move the mouse over the image to zoom

[Applications]
· A tool for polishing objects using emery.
For rough cutting.
With holes for fixing.

Part Number

Configured Part Number is shown.

147002

Part Number
147002
Part NumberVolume DiscountDays to ShipProduct mass
(g)
11 Day(s) or more 716

Loading...

  1. 1

Basic Information

Basic product size(mm) 210 × 50 × 7 Thickness(mm) 9 Nominal dimensions(mm) 50
JAN code 4904781165865

Please check the type/dimensions/specifications of the part 147002 in the Arcland Sakamoto Double-sided Metal Plate series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)