• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GT Step Drill

GT Step Drill

Click this image to zoom it.

Move the mouse over the image to zoom

  • GTSS-422
  • GTSS-624

Can be used for drilling holes in stainless steel plates, thin iron plates, aluminum, etc.

Part Number

Configured Part Number is shown.

Part Number
GTSS-422
GTSS-624
Part NumberVolume DiscountDays to ShipOverall length
(mm)
Number of steps JAN code Flute size Hardness Compatible models Additional functions
13 Day(s) or more 8710 steps49047813800774 mm, 6 mm, 8 mm, 10 mm, 12 mm, 14 mm, 16 mm, 18 mm, 20 mm, 22 mmHRC58 to 63Impact compatibleIncludes a chip breaker function
13 Day(s) or more 9411 steps49047813800846 mm, 8 mm, 10 mm, 12 mm, 13 mm, 14 mm, 16 mm, 18 mm, 20 mm, 22 mm, 24 mmHRC58 to 63Impact compatibleIncludes a chip breaker function

Loading...

  1. 1

Basic Information

Material Cobalt high-speed steel (HSS) Hex shank diameter(mm) 6.35

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)