GT Hard Case

Click this image to zoom it.

Move the mouse over the image to zoom

GT Hard Case

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

It is a hard case with a shoulder belt that is lightweight, highly resistant to shock and convenient to carry.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case color
    Black
  • Max. storage weight during belt installation(kg)
    Approx. 10
Part Number
Internal dimensions(mm)

Refine by

  • W400 × D255 × 115
  • W440 × D305 × H140
  • Clear
JAN code

Refine by

  • 4904781386895
  • 4904781386901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W400 × D255 × 115
4904781386901
9 Day(s) or more
-

Part Number : GTHD-10M
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case color
    Black
  • Max. storage weight during belt installation(kg)
    Approx. 10
  • Internal dimensions(mm)
    W400 × D255 × 115
  • JAN code
    4904781386901
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
W440 × D305 × H140
4904781386895
9 Day(s) or more
-

Part Number : GTHD-15L
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case color
    Black
  • Max. storage weight during belt installation(kg)
    Approx. 10
  • Internal dimensions(mm)
    W440 × D305 × H140
  • JAN code
    4904781386895
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)