GT Aluminum Case

Click this image to zoom it.

Move the mouse over the image to zoom

GT Aluminum Case

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

This is a lightweight aluminum case that also thoroughly protects the interior and is convenient to carry.

(i)Caution

  • When carrying, always make sure that the buckle is locked. Not having it properly locked can cause the stored object(s) to fall or cause injury.
  • Please do not place heavy objects or sit on top of the lid. Please do not apply strong force on the lit while it is open. There is risk of the fittings deforming or deterioration of the closure of the lid.

Basic Specifications

Part Number
Case color

Refine by

  • Red
  • Black
  • Other
  • Clear
Mass(g)

Refine by

  • 1,300
  • 1,970
  • 2,000
  • 2,300
  • 2,850
  • 3,250
  • 750
  • Clear
Max. storage weight during belt installation(kg)

Refine by

  • 10
  • Clear
Internal dimensions(mm)

Refine by

  • W160 × D190 × H105
  • W255 × D190 × H160
  • W295 × D195 × H235
  • W355 × D210 × H235
  • W370 × D295 × H95
  • W440 × D315 × H135
  • Clear
JAN code

Refine by

  • 4904781085538
  • 4904781386918
  • 4904781386925
  • 4904781386932
  • 4904781386949
  • 4904781386956
  • 4904781386963
  • 4904781386970
  • 4904781386987
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
2,000
10
W295 × D195 × H235
4904781386970
9 Day(s) or more
-

Part Number : GTAM-05L
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    2,000
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W295 × D195 × H235
  • JAN code
    4904781386970
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
Other
1,300
-
W255 × D190 × H160
4904781386963
9 Day(s) or more
-

Part Number : GTAM-05M
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    1,300
  • Max. storage weight during belt installation(kg)
    -
  • Internal dimensions(mm)
    W255 × D190 × H160
  • JAN code
    4904781386963
  • Accessories
    With 2 keys and glass on lid inner side
  • Specifications
    Max. storage weight: approx. 5 kg
Other
750
-
W160 × D190 × H105
4904781386956
9 Day(s) or more
-

Part Number : GTAM-05S
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    750
  • Max. storage weight during belt installation(kg)
    -
  • Internal dimensions(mm)
    W160 × D190 × H105
  • JAN code
    4904781386956
  • Accessories
    With 2 keys
  • Specifications
    Max. storage weight: approx. 5 kg
Other
3,250
10
W355 × D210 × H235
4904781386987
9 Day(s) or more
-

Part Number : GTAM-05W
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    3,250
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W355 × D210 × H235
  • JAN code
    4904781386987
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
Black
2,300
10
W370 × D295 × H95
4904781386925
9 Day(s) or more
-

Part Number : GTAM-10MB
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Black
  • Mass(g)
    2,300
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W370 × D295 × H95
  • JAN code
    4904781386925
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
Red
1,970
-
-
4904781085538
Quote
-

Part Number : GTAM-10MR
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Red
  • Mass(g)
    1,970
  • Max. storage weight during belt installation(kg)
    -
  • Internal dimensions(mm)
    -
  • JAN code
    4904781085538
  • Accessories
    With key and shoulder belt; partitioning plate: 5 pcs.; pocket: 15 pcs.
  • Specifications
    Max. storage weight: approx. 10 kg; hook: 2 sides (belt stop)
Other
2,300
10
W370 × D295 × H95
4904781386918
9 Day(s) or more
-

Part Number : GTAM-10MW
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    2,300
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W370 × D295 × H95
  • JAN code
    4904781386918
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
Black
2,850
10
W440 × D315 × H135
4904781386949
9 Day(s) or more
-

Part Number : GTAM-15LB
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Black
  • Mass(g)
    2,850
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W440 × D315 × H135
  • JAN code
    4904781386949
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg
Other
2,850
10
W440 × D315 × H135
4904781386932
Quote
-

Part Number : GTAM-15LM
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case color
    Other
  • Mass(g)
    2,850
  • Max. storage weight during belt installation(kg)
    10
  • Internal dimensions(mm)
    W440 × D315 × H135
  • JAN code
    4904781386932
  • Accessories
    With 2 keys, shoulder belt, partitioning plate
  • Specifications
    Max. storage weight: approx. 20 kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)