• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.

Dino-Lite Built-In UV Light Type

Dino-Lite Built-In UV Light Type

[Features]
· Advanced features such as the ground-breaking fluorescent models allow it to be used in a variety of applications.

(i)Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DINOAD4113TLFVW
DINOAM4113FV2T
DINOAM4113FVT
DINOAM4113TFV2W
DINOAM4113TFVW
DINOAM4113TLFVW
Part NumberVolume DiscountDays to ShipMagnification
(x)
Main body function Light source Telephoto JAN code
21 Day(s) or more 10 to 90End piece is detachable; includes magnification dial locking mechanismUV 400‑nm LED light, white LED × 4Yes4562331761396
21 Day(s) or more 10 to 230Includes magnification dial locking mechanismUV 375‑nm LED lightNA4560176605066
21 Day(s) or more 10 to 230Includes magnification dial locking mechanismUV 400‑nm LED lightNA4560176605073
21 Day(s) or more 10 to 230Includes magnification dial locking mechanismUV 375‑nm LED light, white LED × 4NA4560176605059
21 Day(s) or more 10 to 230Includes magnification dial locking mechanismUV 400‑nm LED light, white LED × 4NA4560176605042
21 Day(s) or more 10 to 90Includes magnification dial locking mechanismUV 400‑nm LED light, white LED × 4Yes4562331761389

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Light presence With LED Light Existence or non-existence of scale Available
Connection method PC USB connection Resolution 1,280 × 1,024 px Calibration Yes
Take photograph button Yes Software Yes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)