(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Pin Gauge (Nominal Dimension From 20 mm, 0.01 mm Step) 50‑mm Length DF Series

Pin Gauge (Nominal Dimension From 20 mm, 0.01 mm Step) 50‑mm Length DF Series

[Features]
· Tapped hole open on the end face of one side of the pin gauge.
· Install the aluminum handle (sold separately) for easier use.
[Applications]
· Measuring the inner diameter of holes.

Part Number

Configured Part Number is shown.

Part Number
30.40MM
30.41MM
30.42MM
30.43MM
Part NumberMinimum order quantityVolume DiscountDays to ShipGauge Diameter
1 Piece(s) 33 Day(s) or more 30.4
1 Piece(s) 33 Day(s) or more 30.41
1 Piece(s) 33 Day(s) or more 30.42
1 Piece(s) 33 Day(s) or more 30.43

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item Tolerance(μm) ±3
Roundness(μm) 2.4 Diameter variation(μm) 2.4 Hardness(HRC) 58 or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)