• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
SwissGrip ESD Precision Torx Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

SwissGrip ESD Precision Torx Screwdriver

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

High-precision ESD Torx screwdriver
[Features]
· Wipes clean when dirty.
[Applications]
· Electrostatic discharge (ESD): Appropriate for general workplaces where there is a possibility of electrostatic charge or discharge causing danger or damage

Basic Specifications

  • Tip standards
    Torx
Part Number
Size(mm)

Refine by

  • T3
  • T4
  • T5
  • T6
  • T7
  • T8
  • T9
  • T10
  • T15
  • Clear
Overall Length(mm)

Refine by

  • 133
  • 143
  • 153
  • 163
  • 173
  • Clear
JAN Code

Refine by

  • 7610733270163
  • 7610733270170
  • 7610733270187
  • 7610733270194
  • 7610733270200
  • 7610733270217
  • 7610733270224
  • 7610733270231
  • 7610733270248
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T3
133
7610733270163
9 Day(s) or more
-

Part Number : 8124.3-40ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T3
  • Overall Length(mm)
    133
  • JAN Code
    7610733270163
  • Weight(g)
    12.9
  • Specifications
    -
T4
133
7610733270170
9 Day(s) or more
-

Part Number : 8124.4-40ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T4
  • Overall Length(mm)
    133
  • JAN Code
    7610733270170
  • Weight(g)
    12.9
  • Specifications
    -
T5
143
7610733270187
9 Day(s) or more
-

Part Number : 8124.5-50ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T5
  • Overall Length(mm)
    143
  • JAN Code
    7610733270187
  • Weight(g)
    14.4
  • Specifications
    -
T6
143
7610733270194
10 Day(s) or more
-

Part Number : 8124.B6-50ESD
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T6
  • Overall Length(mm)
    143
  • JAN Code
    7610733270194
  • Weight(g)
    14.4
  • Specifications
    Tamper-proof
T7
143
7610733270200
9 Day(s) or more
-

Part Number : 8124.B7-50ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T7
  • Overall Length(mm)
    143
  • JAN Code
    7610733270200
  • Weight(g)
    14.4
  • Specifications
    Tamper-proof
T8
153
7610733270217
10 Day(s) or more
-

Part Number : 8124.B8-60ESD
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T8
  • Overall Length(mm)
    153
  • JAN Code
    7610733270217
  • Weight(g)
    15.5
  • Specifications
    Tamper-proof
T9
153
7610733270224
9 Day(s) or more
-

Part Number : 8124.B9-60ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T9
  • Overall Length(mm)
    153
  • JAN Code
    7610733270224
  • Weight(g)
    17.5
  • Specifications
    Tamper-proof
T10
163
7610733270231
9 Day(s) or more
-

Part Number : 8124.B10-70ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T10
  • Overall Length(mm)
    163
  • JAN Code
    7610733270231
  • Weight(g)
    18.3
  • Specifications
    Tamper-proof
T15
173
7610733270248
9 Day(s) or more
-

Part Number : 8124.B15-80ESD
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Size(mm)
    T15
  • Overall Length(mm)
    173
  • JAN Code
    7610733270248
  • Weight(g)
    19.7
  • Specifications
    Tamper-proof

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)