• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Ratchet Screwdriver Set 4008/27/1R

Click this image to zoom it.

Move the mouse over the image to zoom

Ratchet Screwdriver Set 4008/27/1R

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· 1/4" hex bit ratchet screwdriver set that allows use with three patterns: forward, reverse and fixed.
[Specifications]
· Pcs. in set: 29 pcs.
· Square drive (" hex): 1/4
· Weight (g): 642
· Case size (mm): 322×134×57
· JAN code: 4018754260973
[Set contents]
· Ratchet screwdriver (4008-1)
· Cross-head bit (1221; 1222; 1223)
· Pozidriv bit (PZ1221; PZ1222; PZ1223)
· Hexalobe bit with anti-tamper (1440; 1441; 1442; 1443; 1445; 1446)
· Hex bit (1301; 1302; 1303)
· Flathead bit (1163; 1165; 1166)
· 1/4 "SQ × 1/4 "HEX adapter (3115/1)
· 1/4 "SQ socket (40-4; 5; 5.5; 6; 7; 8; 10; 11; 13)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
-

Part Number : 4008/27/1R
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)