Wrench Set TCS-10/106X7-30X32 mm-MF

Click this image to zoom it.

Move the mouse over the image to zoom

Wrench Set TCS-10/106X7-30X32 mm-MF

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 75
· Compatible (g): 1,437
· JAN code: 4018754175246
[Set Contents]
· Open-ended spanner: 6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22 / 24 × 27 / 30 × 32 mm (10-6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22 / 24 × 27 / 30 × 32)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Part Number : TCS-10/106X7-30X32-MM-MF
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)