Inserts For Aluminum, CCGT-AL3【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
CCGT09T302AL3-HWK15
CCGT09T304AL3-HCK10
CCGT09T304AL3-HWK15
CCGT09T308AL3-HWK15
CCGT060202AL3-HWK15
CCGT060204AL3-HWK15
CCGT120402AL3-HWK15
CCGT120404AL3-HWK15
CCGT120408AL3-HWK15
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Material classification
(mm)
Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated9.673.970.22022854

10 Pieces Per Package

12 Day(s) or more HCK10Carbide coat9.533.970.42022261

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated9.673.970.42022262

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated9.673.970.82022858

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated6.452.380.22022258

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated6.452.380.42022260

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated12.904.760.22022859

10 Pieces Per Package

9 Day(s) or more HWK15Non-coated12.704.760.42022324

10 Pieces Per Package

31 Day(s) or more HWK15Non-coated12.904.760.42022326

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Non-ferrous metal Rake angle Pozidriv
Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)