• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Top-Cut-4 Drill Centre Insert, Rough Machining V34【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TCF040203ACV34-WU25CH
TCF040203ACV34-WU40PH
TCF060203BCV34-WU25CH
TCF060203BCV34-WU40PH
TCF070304CCV34-WU25CH
TCF070304CCV34-WU40PH
TCF090305DCV34-WU25CH
TCF090305DCV34-WU40PH
TCF120405ECV34-WU25CH
TCF120405ECV34-WU40PH
TCF150406FCV34-WU25CH
TCF150406FCV34-WU40PH
TCF180508GCV34-WU25CH
TCF180508GCV34-WU40PH
TCF210608HCV34-WU25CH
TCF210608HCV34-WU40PH
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Coating Type Inscribed circle
(mm)
Width
(mm)
Thickness
(mm)
Insert size Order No.

10 Pieces Per Package

13 Day(s) or more 2.1Other4.473.652.00A5541817

10 Pieces Per Package

13 Day(s) or more 2.1TiAlN4.473.682.00A5541818

10 Pieces Per Package

11 Day(s) or more 2.4Other6.004.902.40B5542602

10 Pieces Per Package

Quote 2.4TiAlN6.004.902.40B5542604

10 Pieces Per Package

13 Day(s) or more 2.6Other7.596.202.80C5542642

10 Pieces Per Package

9 Day(s) or more 2.6TiAlN7.596.202.80C5542643

10 Pieces Per Package

13 Day(s) or more 2.8Other9.557.803.00D5538554

10 Pieces Per Package

11 Day(s) or more 2.8TiAlN9.557.803.00D5538555

10 Pieces Per Package

13 Day(s) or more 3.4Other12.009.803.60E5538603

10 Pieces Per Package

13 Day(s) or more 3.4TiAlN12.009.803.60E5538604

10 Pieces Per Package

32 Day(s) or more 4.8TiCN14.9412.204.20F5542623

10 Pieces Per Package

13 Day(s) or more 4.8TiAlN14.9412.204.20F5542624

10 Pieces Per Package

32 Day(s) or more 6TiCN17.8814.605.40G5542475

10 Pieces Per Package

13 Day(s) or more 6TiAlN17.8814.605.40G5542476

10 Pieces Per Package

32 Day(s) or more 7.5TiCN21.6817.706.50H5542002

10 Pieces Per Package

32 Day(s) or more 7.5TiAlN21.6817.706.50H5542003

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Type (details) Center blade Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)