Throw-Away Drill, Top-Cut-4 Drill Outer Blade Insert, Rough Machining V36【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TCF040204APV36-WU25CH
TCF040204APV36-WU40PH
TCF050204BPV36-WU25CH
TCF050204BPV36-WU40PH
TCF070306CPV36-WU25CH
TCF070306CPV36-WU40PH
TCF080308DPV36-WU25CH
TCF080308DPV36-WU40PH
TCF100408EPV36-WU25CH
TCF100408EPV36-WU40PH
TCF120412FPV36-WU25CH
TCF120412FPV36-WU40PH
TCF150512GPV36-WU25CH
TCF150512GPV36-WU40PH
TCF180614HPV36-WU25CH
TCF180614HPV36-WU40PH
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Coating Type Inscribed circle
(mm)
Width
(mm)
Thickness
(mm)
Insert size Order No.

10 Pieces Per Package

13 Day(s) or more 4.14Other2.104.402.00A5541844

10 Pieces Per Package

13 Day(s) or more 4.14TiAlN2.104.402.00A5541845

10 Pieces Per Package

Quote 5.07Other2.405.402.40B5542621

10 Pieces Per Package

13 Day(s) or more 5.07TiAlN2.405.402.40B5542622

10 Pieces Per Package

13 Day(s) or more 6.67Other2.607.102.80C5542649

10 Pieces Per Package

13 Day(s) or more 6.67TiAlN2.607.102.80C5542650

10 Pieces Per Package

9 Day(s) or more 8.08Other2.808.603.00D5538601

10 Pieces Per Package

13 Day(s) or more 8.08TiAlN2.808.603.00D5538602

10 Pieces Per Package

9 Day(s) or more 9.96Other3.4010.603.60E5538611

10 Pieces Per Package

13 Day(s) or more 9.96TiAlN3.4010.603.60E5538612

10 Pieces Per Package

9 Day(s) or more 12.59Other4.8013.404.20F5542640

10 Pieces Per Package

32 Day(s) or more 12.59TiAlN4.8013.404.20F5542641

10 Pieces Per Package

32 Day(s) or more 15.13TiCN6.0016.105.40G5542603

10 Pieces Per Package

32 Day(s) or more 15.13TiAlN6.0016.105.40G5542605

10 Pieces Per Package

32 Day(s) or more 18.04TiCN7.5019.206.50H5542009

10 Pieces Per Package

32 Day(s) or more 18.04TiAlN7.5019.206.50H5542020

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Type (details) Peripheral cutting edge Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)