(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GC Hatagane Clamp

GC Hatagane Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • 270032/270033/270034/270035/270036/270031
  • 270037

[Features]
· An auxiliary tool for clamping when joining or adhering building materials, etc.
· Wing nuts are equipped with non-slip grooves for a design that is really easy to grip firmly.
· Screw part uses an interlocking sliding top.

(i)Caution

  • The image is a representation.

Part Number

Configured Part Number is shown.

Part Number
270031
270032
270033
270034
270035
270036
270037
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more
1 Piece(s) 18 Day(s) or more
1 Piece(s) 19 Day(s) or more
1 Piece(s) 19 Day(s) or more
1 Piece(s) 19 Day(s) or more
1 Piece(s) 19 Day(s) or more
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)