• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PCD Kirari Single Flute End Mill PCDE1 (PCDE10050)

PCD Kirari Single Flute End Mill PCDE1 PCDE10050

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Made using carefully selected ultra-high-pressure sintered diamond (PCD.)
· A carbide alloy is used for the shank, enabling stable cutting.
· The uniquely shaped structure ensures high-precision, a long tool-life and high-efficiency machining.
· A long tool-life 20 times or more that of a carbide coated end mill when used for cutting light alloys, brass, FC, etc.

(i)Caution

  • Use for dry cutting. Select equipment with as high a rigidity as possible in order to carry out stable cutting.

Part Number

Configured Part Number is shown.

PCDE10050

Part Number
PCDE10050
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Material
14 Day(s) or more 0.50.8PCD

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 1 Type Square Coating Non-Coated
Shank diameter (d)(mm) 4 Overall Length (L)(mm) 50 Torsion Angle (θ) No torsion
Blade diameter tolerance ±0.005

Please check the type/dimensions/specifications of the part PCDE10050 in the PCD Kirari Single Flute End Mill PCDE1 series.

Products like this...

Part Number
PCDE10060
PCDE10070
PCDE10080
PCDE10090
PCDE10100
PCDE10150
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Material
14 Day(s) or more 0.60.9PCD
14 Day(s) or more 0.71PCD
14 Day(s) or more 0.81.2PCD
14 Day(s) or more 0.91.5PCD
14 Day(s) or more 12PCD
14 Day(s) or more 1.52.5PCD

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)