(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.
GT Set With Carabiner

Click this image to zoom it.

Move the mouse over the image to zoom

GT Set With Carabiner

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Applications]
· For turning bolts

(i)Caution

  • Please use a product which is suitable for the target screw size.

Basic Specifications

  • Overall Length(mm)
    130 (when stored: 70)
  • Single Product Set Product
    Set Product
  • Height(mm)
    20
  • Width(mm)
    20
  • Package vertical(mm)
    130
  • Package horizontal(mm)
    20
  • Package length(mm)
    20
  • Wrench function size
    Opposite side 8, 10, 12, 14 mm
  • Size when stored(mm)
    20 × 20
Part Number
Tip Type

Refine by

  • Combination
  • Other
  • Clear
Tip size / Phillips (+)

Refine by

  • No.0
  • No.1
  • No.2
  • Clear
Tip size / flathead (-) blade width (mm)

Refine by

  • 2, 3, 5
  • Clear
Set size contents

Refine by

  • (+) No. 0, 1, 2, (-) 2, 3, 5 mm
  • Hex wrench 1.5, 2.0, 2.5, 3.0, 4.0, 5.0 mm
  • Clear
Main unit color

Refine by

  • Blue
  • Red
  • Clear
Product name

Refine by

  • Hex wrench set with carabiner
  • Screwdriver set with carabiner
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
-
-
Hex wrench 1.5, 2.0, 2.5, 3.0, 4.0, 5.0 mm
Red
Hex wrench set with carabiner
9 Day(s) or more
-

Part Number : GTXH06A
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Overall Length(mm)
    130 (when stored: 70)
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm)
    -
  • Height(mm)
    20
  • Width(mm)
    20
  • Package vertical(mm)
    130
  • Package horizontal(mm)
    20
  • Package length(mm)
    20
  • Set size contents
    Hex wrench 1.5, 2.0, 2.5, 3.0, 4.0, 5.0 mm
  • Wrench function size
    Opposite side 8, 10, 12, 14 mm
  • Main unit color
    Red
  • Size when stored(mm)
    20 × 20
  • Product name
    Hex wrench set with carabiner
  • JAN code
    4904781386857
  • Weight(g)
    70
  • Package weight(g)
    70
  • Specifications
    With carabiner
Combination
No.0 / No.1 / No.2
2, 3, 5
(+) No. 0, 1, 2, (-) 2, 3, 5 mm
Blue
Screwdriver set with carabiner
9 Day(s) or more
-

Part Number : GTZD06A
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • Overall Length(mm)
    130 (when stored: 70)
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm)
    2, 3, 5
  • Height(mm)
    20
  • Width(mm)
    20
  • Package vertical(mm)
    130
  • Package horizontal(mm)
    20
  • Package length(mm)
    20
  • Set size contents
    (+) No. 0, 1, 2, (-) 2, 3, 5 mm
  • Wrench function size
    Opposite side 8, 10, 12, 14 mm
  • Main unit color
    Blue
  • Size when stored(mm)
    20 × 20
  • Product name
    Screwdriver set with carabiner
  • JAN code
    4904781386871
  • Weight(g)
    86
  • Package weight(g)
    86
  • Specifications
    With carabiner

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)