• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GT Step Drill Set For Stainless Steel

GT Step Drill Set For Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· 9-step step drill bit applications: for drilling holes in stainless steel plates, thin iron plate, aluminum, etc.
· Cutting material thickness: iron plate 2 mm (approx.)
· Drill bit sizes: 2.0/2.5/3.0/3.2/3.5/3.8/4.0/5.0 mm
· 9-step step drill bit sizes: 4/5/6/7/8/9/10/11/12 mm
· Shank: hex shank
· Shank diameter: 6.35 mm
· Hardness: HRC63 to 66°
· Approximate step drill diameter / rotation speed (for general mild steel) (drill diameter [mm] / rotation speed [rpm]): 4/2,800; 5/2,200; 6/1,800; 7/1,600; 8/1,400; 9/1,200; 10/1,100; 11/1,000; 12/900
[Applications]
· Drill bit applications: for drilling holes in stainless steel, difficult-to-cut materials, general steel and light metals

Part Number

Configured Part Number is shown.

GTCS-9

Part Number
GTCS-9
Part NumberVolume DiscountDays to ShipFlute size Hardness Weight
(g)
Package weight
11 Day(s) or more Drill: 2.0/2.5/3.0/3.2/3.5/3.8/4.0/5.0 mm; 9 step drill: 4/5/6/7/8/9/10/11/12 mmHRC63 to 66°132158

Loading...

  1. 1

Basic Information

Material Cobalt high-speed steel (HSS); Holder material: PVC Number of steps 9 Hex shank diameter(mm) 6.35
Package vertical(mm) 160 Package horizontal(mm) 110 Package height(mm) 10
Cutting plate thickness(mm) Iron plate 2 (guide) Step drill diameter(mm) Approx. (for general mild steel) (drill diameter / rotation speed): 4/2,800; 5/2,200; 6/1,800; 7/1,600; 8/1,400; 9/1,200; 10/1,100; 11/1,000; 12/900 JAN code 4904781380053

Please check the type/dimensions/specifications of the part GTCS-9 in the GT Step Drill Set For Stainless Steel series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)