GT Short Drill Set

GT Short Drill Set

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Set contents: 2.0/2.5/3.0/3.5/4.0/5.0 mm
· Shank: 6.35 mm
· Drill bit hardness: HRC 58 to 63
[Applications]
· Pilot holes for wood and synthetic resin

(i)Caution

  • Inspect the set contents before use and check if there are any abnormalities such as deformation or cracks. Do not wear gloves such as work gloves since they can get caught in the rotating part. The drill bit is for wood and synthetic resin. Do not use for other applications. Use the drill bit perpendicular to the workpiece. After use, be sure to avoid dust, moisture and the like and keep in a clean condition.

Part Number

Configured Part Number is shown.

GTTS-6

Part Number
GTTS-6
Part NumberVolume DiscountDays to ShipSet contents Weight
(g)
Package weight
(g)
Material
11 Day(s) or more 2.0/2.5/3.0/3.5/4.0/5.0 mm7486Drill bit: HSS (titanium coating); Holder: PVC

Loading...

  1. 1

Basic Information

work material Resin Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Package vertical(mm) 130 Package horizontal(mm) 80
Package height(mm) 12 Shaft diameter(mm) 6.35 Drill bit hardness HRC 58 to 63°
JAN code 4904781381234

Please check the type/dimensions/specifications of the part GTTS-6 in the GT Short Drill Set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)