GT Titanium Drill Set

GT Titanium Drill Set

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Number of bits in set: 10 pcs
· Set contents: 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm
· HSS with titanium coating compatible materials: general steel, light metals, plastic and wood
Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth.
[Applications]
· For drilling holes in ironworking, wood, light metals and synthetic resin

(i)Caution

  • Inspect the product before use and check if there are any abnormalities such as deformation and cracks. Do not wear gloves such as work gloves since they can get caught in the rotating part. Do not use for other applications such as for stainless steel. Use the drill bit perpendicular to the workpiece. Also do not use for thin materials that easily crack such as acrylic or polystyrene. Pressing hard increases the chance of breaking so work carefully.

Part Number

Configured Part Number is shown.

GTNTI-10

Part Number
GTNTI-10
Part NumberVolume DiscountDays to ShipSet contents Package weight
(g)
Material Applicable materials
11 Day(s) or more 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm (10‑pcs. set)110Drill bit: HSS (titanium coating)General steel, light metals, plastic, wood; Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth.

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Resin Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Package vertical(mm) 190 Package horizontal(mm) 108
Package height(mm) 16 JAN code 4904781381739

Please check the type/dimensions/specifications of the part GTNTI-10 in the GT Titanium Drill Set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)