• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GT Drill Set For Ironworking, GTNDS-10

GT Drill Set For Ironworking, GTNDS-10

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Hex shank: 6.35 mm; Set contents: 1.5, 2.0, 2.5, 3.0, 3.2, 3.5, 4.0, 4.5, 5.0, 6.0 mm; Machined with X-type thinning (3.0 mm or more); Caution 1: Inspect the set contents before use and check if there are any abnormalities such as deformations or cracks. Do not wear gloves such as work gloves since they can get caught in the rotating part. There is the chance of breaking the shank when using the drill bit with an impact driver, so make sure not that no impact is applied.· Caution 2: Do not use the drill bit for other applications or for heat-treated steel. Also do not use for thin materials that easily crack such as acrylic or polystyrene. Note: In the case of thick wood, chips may get into the groove of the drill bit and cutting may not be smooth. Pressing hard, particularly with drill bits up to 3 mm, increases the chance of breaking so work carefully.
[Applications]
· For ironworking (general steel, light metals, plastic, wood)

Part Number

Configured Part Number is shown.

GTNDS-10

Part Number
GTNDS-10
Part NumberVolume DiscountDays to ShipSet contents Package weight
(g)
Material
11 Day(s) or more 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/5.0/6.0 mm240High-speed steel (titanium coat); Hex shank: S45C

Loading...

  1. 1

Basic Information

work material general steel / Aluminum / Resin Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Package vertical(mm) 180 Package horizontal(mm) 110
Package height(mm) 20 Shape Machined with X-type thinning (3.0 mm or more) Shank Hex shank
Shaft diameter(mm) 6.35 JAN code 4904781384235

Please check the type/dimensions/specifications of the part GTNDS-10 in the GT Drill Set For Ironworking, GTNDS-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)