(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Seat Surface Cutter MSSC

Seat Surface Cutter MSSC

Click this image to zoom it.

Move the mouse over the image to zoom

  • MSSC-PF
  • MSSC-M
  • MSSC-M-C

[Features]
· A standard throw-away type capable of machining that previously was only possible with fabricated burnishing types or brazed type cutters.
· Consolidates all the steps; from seat machining to the R machining of the top surface to the counterboring of each screw.
· Requires no regrinding/repolishing, significantly reducing tool costs and running costs.

(i)Caution

  • M125C, M205C, PF145C and PF245C are for helical machining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSSC-M8
MSSC-M10
MSSC-M12
MSSC-M14
MSSC-M16
MSSC-M18
MSSC-M20
MSSC-M24
MSSC-M27
MSSC-M30
MSSC-M33
MSSC-M36
MSSC-M125C
MSSC-M205C
MSSC-PF1
MSSC-PF1-1/2
MSSC-PF1-1/4
MSSC-PF1/2
MSSC-PF1/4
MSSC-PF3/4-24129845
MSSC-PF3/4-24130545
MSSC-PF3/4-24130745
MSSC-PF3/8
MSSC-PF145C
MSSC-PF245C
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension d1
(mm)
Dimension d
(mm)
Dimension L
(mm)
Dimension D2
(mm)
Dimension L2
(mm)
Dimension L1
(mm)
Compatible insert
(mm)
Set screw
1 Piece(s) 16 Day(s) or more -1695103.9675MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more -1695123.9675MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more 10.51612713.511100MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more 12.51612715.511100MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more 14.52012717.511100MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more 16.52012719.511100MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more 18.52513523.513100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 22.52513527.513100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 25.53213530.713100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 28.53213533.513100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 31.53213536.513100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 34.53213539.513100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more -20119.512.54100MT-DC0703-12MSP2.5S
1 Piece(s) 16 Day(s) or more -25127.520.55.6100MT-DC1104-12MST4L060
1 Piece(s) 16 Day(s) or more 30.432150.635.820.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 45.132150.650.820.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 3932150.644.820.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 18.725137.522.614.5100MT-DC0725, (for counterboring) MT-CC 09T304LMST2.5S/MST4S
1 Piece(s) 16 Day(s) or more 11.42013015.614.5100MT-DC0725, (for counterboring) MT-CC 060204LMST2.5S
1 Piece(s) 16 Day(s) or more 24.132150.629.820.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 24.132150.630.520.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 24.132150.630.720.6100MT-DC1135, (for counterboring) MT-CC 09T304LMST4S
1 Piece(s) 16 Day(s) or more 15.025137.518.614.5100MT-DC0725, (for counterboring) MT-CC 060204LMST2.5S
1 Piece(s) 16 Day(s) or more -2012214.56.31100MT-DC0725MSP2.5S
1 Piece(s) 16 Day(s) or more -32132.524.59.35100MT-DC1135HMST4L060

Loading...

  1. 1

Basic Information

Application Hole Chamfer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)