(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

NEW Tornado SGLT

NEW Tornado SGLT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The new shape of the tip significantly improves cutting performance and how it deals with cutting chips.
· The dedicated insert also delivers even greater sharpness.
· The new shape of the flute helps prevent cutting chips from blocking performance.
· The body is made using special steel, improving wear resistance and rigidity.
· The optimal coolant position significantly improves cutting chip discharging performance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SGLT9-10-M5
SGLT11-10-M6
SGLT14-16-M8
SGLT17.5-20-M10
SGLT18-20
SGLT18.5-20
SGLT20-20-M12
SGLT21-25
SGLT22-25
SGLT23-25-M14
SGLT24-25
SGLT25-25
SGLT26-25-M16
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dedicated insert Set screw Wrench Dimension ℓ2
(mm)
Dimensions dp
(mm)
Bolt
1 Piece(s) 16 Day(s) or more 99010125MT-CP040104LMST-2(M5), MST-2L040(M6)MFT-6604M5
1 Piece(s) 16 Day(s) or more 119510133MT-CP040104LMST-2(M5), MST-2L040(M6)MFT-6604M6
1 Piece(s) 16 Day(s) or more 1411016135MT-CC060204LMST-2.5SMFT-8704M8
1 Piece(s) 16 Day(s) or more 17.512020244MT-CC060204LMST-2.5SMFT-8706M10
1 Piece(s) 16 Day(s) or more 1812220246MT-CC060204LMST-2.5SMFT-8706-
1 Piece(s) 16 Day(s) or more 18.512220246MT-CC060204LMST-2.5SMFT-8707-
1 Piece(s) 16 Day(s) or more 2012520250MT-CC060204LMST-2.5SMFT-8708M12
1 Piece(s) 16 Day(s) or more 2114525260MT-CC080204LMST-3SMFT-9806-
1 Piece(s) 16 Day(s) or more 2214525260MT-CC080204LMST-3SMFT-9807-
1 Piece(s) 16 Day(s) or more 2314525260MT-CC080204LMST-3SMFT-9808M14
1 Piece(s) 16 Day(s) or more 2414525260MT-CC080204LMST-3SMFT-9809-
1 Piece(s) 16 Day(s) or more 2514525260MT-CC09T304LMST-4SMFT-15807-
1 Piece(s) 16 Day(s) or more 2614525260MT-CC09T304LMST-4SMFT-15808M16

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Compatible Tip Material Carbide Coat / Cermet Cutting speed(m/min) 60 to 150
Feed speed(mm/t) 0.02 to 0.08

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)