(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ESD Countermeasure Dustless Garment, FS150C, White, 4L

ESD Countermeasure Dustless Garment, FS150C, White, 4L

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· Clean room wear.
· Employs dust-proof materials with high performance conductive fibers woven in a lattice pattern.
· Its surface resistance is maintained even after repeated washing. The corresponding friction-charged electrostatic potential performance drop is extremely low.

(i)Caution

  • Accessories (hood, mask, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FS150C
  • Color Details
    White / Blue / White$Blue
  • Material
    100% polyester
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
Internal Capacity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
18 Day(s) or more
-

Part Number : 61-0089-86
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Total length(cm)
    186
  • Bust(cm)
    132
  • Waist(cm)
    92 to 120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FS150C
  • Color Details
    Blue / White / White$Blue
  • Material
    100% polyester
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)