Insert For Back-Turning (Without Breaker), TBPS60FRV

Part Number

Configured Part Number is shown.

Part Number
TBPS60FRV-VM1
TBPS60FRV-ZM3
Part NumberVolume DiscountDays to Shipwork material Material type Compatible holder Specifications
11 Day(s) or more Steel / Stainless SteelVM1CTPS typeMirror finish
11 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyZM3CTPS typeMirror finish

Loading...

  1. 1

Basic Information

Shape Other Application Other Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Effective machining depth(mm) 4.8
Nose R details(mm) 0 Angle θ(°) 60 Effective cutting edge length(mm) 4.8
Breaker Y/N No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)