(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
100 × 100 mm, Repair Tape For Weed-barrier Sheet (10 Sheets)

100 × 100 mm, Repair Tape For Weed-barrier Sheet (10 Sheets)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
·Materials: Polyolefin resin
·For repairing torn sheets and measures against weeds that grow from the gaps in the sheet holding pins
·Size (mm): 100 × 100
·Thickness (mm): 0.45
·Quantity (sheets): 10

Basic Specifications

  • Materials
    Polyolefin resin
  • Size (mm)
    100×100
  • Quantity (sheets)
    10
  • Thickness (mm)
    0.45
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA944MT-122
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Polyolefin resin
  • Size (mm)
    100×100
  • Quantity (sheets)
    10
  • Thickness (mm)
    0.45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support