(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cabinet, 2 To 4 Tier

Cabinet, 2 To 4 Tier

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A cabinet with 2 keys, 40 kg uniform load, with 4 B4 dividers

Basic Specifications

  • Color
    White
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer Inner Dimensions
    319(W)×561(D)×274.5(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
Part Number
Weight

Refine by

  • 28.5 kg
  • 39.0 kg
  • 51.0 kg
  • Clear
Specifications

Refine by

  • 4 A4 partition boards
  • 6 A4 partition boards
  • 8 A4 partition boards
  • Clear
Outer dimensions (mm)

Refine by

  • 387(W)×620(D)×740(H)mm
  • 387(W)×620(D)×1015(H)mm
  • 387(W)×620(D)×1335(H)mm
  • Clear
Outer Dimensions

Refine by

  • 387(W)×620(D)×740(H)mm
  • 387(W)×620(D)×1015(H)mm
  • 387(W)×620(D)×1335(H)mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
28.5 kg
4 A4 partition boards
387(W)×620(D)×740(H)mm
387(W)×620(D)×740(H)mm
16 Day(s) or more
-

Part Number : EA954DC-18
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    28.5 kg
  • Color
    White
  • Specifications
    4 A4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer Inner Dimensions
    319(W)×561(D)×274.5(H)mm
  • Outer dimensions (mm)
    387(W)×620(D)×740(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    387(W)×620(D)×740(H)mm
39.0 kg
6 A4 partition boards
387(W)×620(D)×1015(H)mm
387(W)×620(D)×1015(H)mm
16 Day(s) or more
-

Part Number : EA954DC-19
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    39.0 kg
  • Color
    White
  • Specifications
    6 A4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer Inner Dimensions
    319(W)×561(D)×274.5(H)mm
  • Outer dimensions (mm)
    387(W)×620(D)×1015(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    387(W)×620(D)×1015(H)mm
51.0 kg
8 A4 partition boards
387(W)×620(D)×1335(H)mm
387(W)×620(D)×1335(H)mm
17 Day(s) or more
-

Part Number : EA954DC-20
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    51.0 kg
  • Color
    White
  • Specifications
    8 A4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer Inner Dimensions
    319(W)×561(D)×274.5(H)mm
  • Outer dimensions (mm)
    387(W)×620(D)×1335(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    387(W)×620(D)×1335(H)mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support