(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

C-Type Clamp Powerful Type C

C-Type Clamp Powerful Type C

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The jaw is around twice as deep as the standard type (B-type), and capable of firmly clamping even deeper sections.

Part Number

Configured Part Number is shown.

C50

Part Number
C50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) H125.5 × L142.5 Maximum Opening(mm) 50 Jaw Depth(mm) 65
Swivel Angle (A)(°) 10 Weight(g) 920

Please check the type/dimensions/specifications of the part C50 in the C-Type Clamp Powerful Type C series.

Tech Support