(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Door Hinge Bolt Wrench

Door Hinge Bolt Wrench

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Wrench for adjusting, attaching and detaching door mounting bolts on vehicles. Makes tightening and loosening work on bolts on bodies that had been difficult to perform with conventional box-end or open-end wrenches easy.
· The aperture size is the same, and it is set to an angle that is suitable for both left and right doors.
· Adopts a Power Fit shape that prevents the concentration of stress in the aperture and helps keep the edges of bolts and nuts free from damage, allowing for more reliable tightening and loosening work.
· Main applications include DMZ-12: Toyota, Nissan, Mitsubishi, Honda, Mazda, Subaru, Daihatsu vehicles, DMZ-13: recent Nissan vehicles (not including mini cars), DMZ-14: Toyota, Daihatsu, Mitsubishi
· 12 pt., Power Fit

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : DMZ-13
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Generic Tool
  • Dimension D(mm)
    22
  • Mass(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support