(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Grinder (Part Numbers)

Air Grinder

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A small and lightweight compact grinder with excellent usability
· For all types of metal polishing and deburring work
· Stepless output adjustment via a trigger
· With safety stopper
· Includes 3 and 6-mm shaft diameter collet chucks.

Part Number

Configured Part Number is shown.

AGR01

Part Number
AGR01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Accessories

Usage example

Basic Information

Product Type Regular Type Number of load-free rotations(rpm) 20,000 Operating Air Pressure(Mpa) 0.62
JAN code 4953488392272 Trusco Code 836-9081 Air hose internal diameter(mm) 10 or more
Air inlet Rc1/4 (PT1/4) Accessories Plug R1/4 (PT1/4), oil, wrench for grindstone replacement, 3-mm collet, 6-mm collet × 1 each Mass(g) 550

Please check the type/dimensions/specifications of the part AGR01 in the Air Grinder series.

Tech Support