(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Impact Wrench (Straight Type)

Air Impact Wrench (Straight Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For replacing tires on large buses and trucks, and maintenance of heavy/construction machinery.
· Weight further reduced by using an aluminum alloy hammer case and body.
· Uses a pinless hammer that is durable, compact and can output significant power.
· Side grip provides excellent stability.
· Provided with an output adjustment dial with 4 steps in forward rotation direction and 4 steps in reverse rotation direction.
· Depending on how far the switch is pulled, stepless output adjustment is also possible.

Part Number

Configured Part Number is shown.

AIS8500L

Part Number
AIS8500L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 3,390 Socket Plug Angle(mm) 25.4 Number Of Rotations(rpm) 4,300
Operating Air Pressure(Mpa) 0.62 Air Consumption Amount(m³/min) 1.8 Air Inlet Rc1/2 (PT1/2)
Air Hose I.D.(mm) 19 or more Applicable Screw M50 (strength classification 10.9) *Reference Mass(g) 16,200
JAN Code 4953488318418 Accessories Plug R1/2 (PT1/2) / oil / 5 mm hex L-shape wrench × 1 each, side grip (including fittings, bolts), instruction manual

Please check the type/dimensions/specifications of the part AIS8500L in the Air Impact Wrench (Straight Type) series.

Tech Support