(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrical Worker Proficiency Test Tool Set DK-17

Click this image to zoom it.

Move the mouse over the image to zoom

Electrical Worker Proficiency Test Tool Set DK-17

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Set of basic tools and all qualifying series for taking the Electrical Worker Proficiency Test.
· Tool set with 3 companions for the proficiency test: the P-925 conforming gauge, P-926 conforming clip (10 pcs. included), and the DK-200 conforming multi-tool.
· Includes P-958 VVF stripper.
· Contains crimping tool P-77, corresponding to the ring sleeve crimp size "large."

(i)Caution

  • Tools required for the test may change. See the test requirements for details.

Basic Specifications

  • Body/Related Products
    Main body
  • External dimensions(mm)
    300 (W) × 180 (H) × 140 (D)
  • Internal dimensions(mm)
    290 (W) × 170 (H) × 130 (D)
  • JAN code
    4962772116067
  • Weight(g)
    1,600
  • Accessory
    Tool bag
  • Set contents
    Electrician's screwdriver +No.2, flat head screwdriver -5.5, VVF pliers, water pump pliers, crimping tool, VVF stripper, conforming gauge, conforming clip (10 pcs. included), conforming multi-tool, electrician's knife, cloth ruler
  • Set contents(pcs.)
    11
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : DK-17
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Body/Related Products
    Main body
  • External dimensions(mm)
    300 (W) × 180 (H) × 140 (D)
  • Internal dimensions(mm)
    290 (W) × 170 (H) × 130 (D)
  • JAN code
    4962772116067
  • Weight(g)
    1,600
  • Accessory
    Tool bag
  • Set contents
    Electrician's screwdriver +No.2, flat head screwdriver -5.5, VVF pliers, water pump pliers, crimping tool, VVF stripper, conforming gauge, conforming clip (10 pcs. included), conforming multi-tool, electrician's knife, cloth ruler
  • Set contents(pcs.)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)