(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
900 × 1,200 mm Foot Caution Mat (Vertical Type)

900 × 1,200 mm Foot Caution Mat (Vertical Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Product Specifications]
·Materials: Surface: Nylon/acrylic, back side: Synthetic rubber
·The rubber on the back is anti-slip, so you can use it without slipping just by laying it down.
·Size: 900 × 1200 mm
·Thickness: Approx. 4.5 mm

(i)Caution

  • The photograph shows the representative image of the product.

Basic Specifications

  • Size
    900×1200mm
  • Materials
    Surface: Nylon/acrylic, back side: Synthetic rubber
  • Thickness
    Approx. 4.5 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA997RZ-120
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size
    900×1200mm
  • Materials
    Surface: Nylon/acrylic, back side: Synthetic rubber
  • Thickness
    Approx. 4.5 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support