(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spark Plug

Spark Plug

• Material is Chrome vanadium steel
[Spark Plug]
• Chrome plated for anti-rusting, greater strength and with knurling design for extra grip with oily finger
• Silver matt finish
[Magnetic Spark Plug]
• With magnet inside
• Silver matt finish
[Spark Plug Green]
• Heat-treated for strength and corrosion-resistance
• Green chrome plated finish that’s easy to wipe clean

PDF

Part Number

Configured Part Number is shown.

SC-SA0546

 
Part Number
SC-SA0546
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Product Related Parts Size 16 mm Weight(g) 98
Qty / Box 12 /144 Remark Magnetic spark plug

Please check the type/dimensions/specifications of the part SC-SA0546 in the Spark Plug series.

Tech Support