(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Offset Handle

Offset Handle

• Heat treated chrome vanadium steel
• Drop forged for extra strength
• Silver matte finishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SC-OH0574
SC-OH0575
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall length (L dimension)
(mm)
Size Weight
(g)
1 Piece(s) Same day 10 inch1/2 X 10 inch459
1 Piece(s) Same day 12 inch1/2 X 12 inch530

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (Inch) 1/2
Qty / Box 12 / 48 pcs

Tech Support