(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Screwdriver Set 30 Pcs

Precision Screwdriver Set 30 Pcs

• High quality rubber handle
• Rotate cap
• Multiple sizes

PDF

Part Number

Configured Part Number is shown.

SD-PS0936

 
Part Number
SD-PS0936
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Tip standards Combination Single Product/Set Classification Set Product Qty(pcs) 30
Set Content 9 pcs: Bits Torque T4, T5, T6, T7, T8, T9, T10, T15, T20
8 pcs: Bits Hex 0.7 mm, 0.9 mm, 1.3 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 4 mm
7 pcs: Bits (-) 1 mm, 1.5 mm, 2 mm, 2.5mm, 3 mm, 3.5 mm, 4 mm
4 pcs: Bits (+) PH000, PH00, PH0, PH1
2 pcs: Bits Pozi PZ0, PZ1
Weight(g) 235 Qty / Box 1 / 36 set

Please check the type/dimensions/specifications of the part SD-PS0936 in the Precision Screwdriver Set 30 Pcs series.

Tech Support