(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ratchet Handle (Rubber Handle)

Ratchet Handle (Rubber Handle)

• Material: Chrome vanadium steel
• Quick-release drive tang locks securely on to sockets so they won’t accidentally fall off
• Sleek and simple handle design offers comfort and control in a variety of hand positions
• With TPR rubber handle
• Gear head design features a 72-tooth mechanism for efficiency, strength, and durability

PDF

Part Number

Configured Part Number is shown.

SC-RH0560

 
Part Number
SC-RH0560
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Size 1/4" X 5.5" Weight(g) 122
Qty / Box 6 / 60 pcs Remark Ratchet handle (rubber handle)

Please check the type/dimensions/specifications of the part SC-RH0560 in the Ratchet Handle (Rubber Handle) series.

Tech Support