(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

25mm Snap-Off blade cutter XH-AL (Part Numbers)

25mm Snap-Off blade cutter XH-AL

The Auto-Lock-featured 25 mm model XH-AL has been added to the OLFA X-design ComfortGrip series. The sure grip, brought by its anti-slip grip conjoined with 2 different materials: elastomer and glass-fiber-reinforced polypropylene, enables maximum cutting force, as well as features anti-acid and anti-aceton natures. It comes equipped with the ultra-sharp black blade HBB.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

XH-AL

 
Part Number
XH-AL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.7
Overall Length(mm) 185 Details Type Main Body

Please check the type/dimensions/specifications of the part XH-AL in the 25mm Snap-Off blade cutter XH-AL series.

Tech Support