(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Spot Coolers -For Two Peple

Portable Spot Coolers -For Two Peple

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Portable cooler with two cool air duct outlets for two people or two workstations

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    1.9 kW
  • Cooling capacity (kW) (50/60 Hz)
    4.0 kW / 13,500 BTU
  • Details Model
    Two cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m
  • Main body dimensions (Width x Depth x Height)(mm)
    W520 x D470 × H1120
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    8 L
  • weight(kg)
    73
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SS-40DG-8B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    1.9 kW
  • Cooling capacity (kW) (50/60 Hz)
    4.0 kW / 13,500 BTU
  • Details Model
    Two cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m
  • Main body dimensions (Width x Depth x Height)(mm)
    W520 x D470 × H1120
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    8 L
  • weight(kg)
    73
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C
1 Day(s)
-

Part Number : SS-40EG-8B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    1.9 kW
  • Cooling capacity (kW) (50/60 Hz)
    4.0 kW / 13,500 BTU
  • Details Model
    Two cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m
  • Main body dimensions (Width x Depth x Height)(mm)
    W520 x D470 × H1120
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    8 L
  • weight(kg)
    73
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support