(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Winjob CP201, Safety shoes (FCP201.600-27.0)

Winjob CP201, Safety shoes FCP201.600-27.0

[Features]
·●Employs SRB insole and CP grip sole for improved comfort and gripping force.
·●Work shoes worn as if sport shoes.

  • STOCK

Part Number

Configured Part Number is shown.

FCP201.600-27.0

Part Number
FCP201.600-27.0
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Size
(cm)
Color Details Dimensions
(cm)
Trusco Code
1 Piece(s) 1 Day(s) Red Type27Chili Flake×White27.0148-7803

Loading...

  1. 1

Basic Information

Product Type Safety shoes Shape Low-top shoe Standard JSAA standard product
Foot width size EEE Toe box material Glass Fiber Reinforced Resin Shoe sole material Synthetic Rubber
Main Body Material artificial leather + synthetic fibers

Please check the type/dimensions/specifications of the part FCP201.600-27.0 in the Winjob CP201, Safety shoes series.

Products like this...

Part Number
FCP201.0190-26.5
FCP201.0190-27.0
FCP201.4901-25.0
FCP201.9090-25.0
FCP201.9090-25.5
FCP201.9090-26.0
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Size
(cm)
Color Details Dimensions
(cm)
Trusco Code
1 Piece(s) 1 Day(s) White Type26.5White×Black26.5835-4412
1 Piece(s) 1 Day(s) White Type27White×Black27.0835-4413
1 Piece(s) 1 Day(s) Blue Type25Indigo Blue×White25.0835-4441
1 Piece(s) 1 Day(s) Black25Black×Black25.0835-4457
1 Piece(s) 1 Day(s) Black25.5Black×Black25.5835-4458
1 Piece(s) 1 Day(s) Black26Black×Black26.0835-4459

Tech Support