(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cobalt Spiral Tap for High Tensile,Machine Materials(for Blind Hole)

Part Number

Configured Part Number is shown.

Part Number
COSPTM8X1.25
COSPTM10X1.5
COSPTM12X1.75
COSPTM14X2.0
COSPTM16X2.0
COSPTM20X2.5
COSPTM24X3.0
Part NumberMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
1 Piece(s) 12 Day(s) H2M81.2522706.25.06.75
1 Piece(s) 12 Day(s) H2M101.5024757.05.58.5
1 Piece(s) 12 Day(s) H2M121.7529828.56.510.25
1 Piece(s) 8 Day(s) H2M142.00308810.58.012.00
1 Piece(s) 12 Day(s) H2M162.00329512.510.014.00
1 Piece(s) 12 Day(s) H3M202.503710515.012.017.50
1 Piece(s) 12 Day(s) H3M243.004512019.015.021.00

Loading...

  1. 1

Basic Information

Material Cobalt High Speed Steel (HSCO)

Tech Support