(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Astra Disc

Part Number

Configured Part Number is shown.

Part Number
A60E2AD125X0MGV00
A60E2AD125X0PSAV00
A80E2AD125X0MGV00
A80E2AD125X0PSAV00
A100D2AD125X0MGV00
A100D2AD125X0PSAV00
A120D2AD125X0MGV00
A120D2AD125X0PSAV00
A150D2AD125X0MGV00
A150D2AD125X0PSAV00
A180D2AD125X0MGV00
A180D2AD125X0PSAV00
A240C2AMD125X0MGV00
A240C2AMD125X0PSAV00
A320C2AMD125X0MGV00
A320C2AMD125X0MGV01
A320C2AMD125X0PSAV00
A320C2AMD125X0PSAV01
A400C2AMD125X0MGV00
A400C2AMD125X0MGV01
A400C2AMD125X0PSAV00
A400C2AMD125X0PSAV01
A600C2AMD125MGV00
A600C2AMD125MGV01
A600C2AMD125PSAV00
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color
100 Piece(s) 12 Day(s) 60Brown
100 Piece(s) 12 Day(s) 60Brown
100 Piece(s) 12 Day(s) 80Brown
100 Piece(s) Quote 80Brown
100 Piece(s) 12 Day(s) 100Brown
100 Piece(s) 12 Day(s) 100Brown
100 Piece(s) 12 Day(s) 120Brown
100 Piece(s) 12 Day(s) 120Brown
100 Piece(s) 12 Day(s) 150Brown
100 Piece(s) 8 Day(s) 150Brown
100 Piece(s) 12 Day(s) 180Brown
100 Piece(s) 8 Day(s) 180Brown
100 Piece(s) 12 Day(s) 240White
100 Piece(s) 12 Day(s) 240White
100 Piece(s) 12 Day(s) 320White
100 Piece(s) 12 Day(s) 320White
100 Piece(s) 12 Day(s) 320White
100 Piece(s) 8 Day(s) 320White
100 Piece(s) 12 Day(s) 400White
100 Piece(s) 12 Day(s) 400White
100 Piece(s) 12 Day(s) 400White
100 Piece(s) 8 Day(s) 400White
100 Piece(s) 12 Day(s) 600White
100 Piece(s) 12 Day(s) 600White
100 Piece(s) 12 Day(s) 600White

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 125 Abrasive Grain Alundum Max Working Rotation Speed(rpm) 12000
Base Material Paper

Tech Support